Basler boost R boA4500-45cm
- XGS 20000 Sensor
- 45 fps Frame rate
- 20 MP Resolution (MP)
- 1.3" Sensor Format
The Basler boA4500-45cm CoaXPress camera with the onsemi XGS 20000 CMOS sensor delivers 45 frames per second at 20 MP resolution.
General Information
Order Number | 108389 |
---|---|
Product Family | boost R |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | onsemi |
---|---|
Sensor | XGS 20000 |
Shutter | Global Shutter |
Sensor Format | 1.3" |
Sensor Diagonal | 20.36 mm |
Sensor Type | CMOS |
Sensor Size | 14.4 mm × 14.4 mm |
Resolution (H x V) | 4500 px × 4500 px |
Resolution (MP) | 20 MP |
Pixel Size (H x V) | 3.2 μm × 3.2 μm |
Frame rate | 45 fpsCalculate individual frame rate |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 55.3 % (typical) |
---|---|
Dark Noise (typical/maximal) | 4.3 e¯ (typical) |
Saturation Capacity (typical/minimal) | 9.2 ke¯ (typical) |
Dynamic Range (typical/minimal) | 65.7 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 39.6 dB (typical) |
Camera Data
Interface | CoaXPress (CXP-12) |
---|---|
Image Data Interface | CoaXPress (2.5–12.5 Gbps) |
Pixel Bit Depth |
|
Synchronization |
|
Exposure Control |
|
Digital Input | 1 |
General Purpose I/O | 2 |
Power Supply | PoCXP or 24 VDC |
Power Requirements (typical) | 9.7 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 49.1 mm x 80 mm x 80 mm |
Weight | 525 g |
Lens Mount |
|
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- CoaXPress 2.0
- EAC
- GenICam
- KC
- RoHS
- UL
Features & Documentation
For more information about the features, visit the Documentation