General Information
Order Number | 2200000643 |
---|---|
Type | Basler Light |
Product Type | Ring Light |
Product Line | Premium |
Lighting
Input voltage | 24 VDC (+/-10%) |
---|---|
Power consumption | 7.8 W |
LED Color | White |
Peak Wavelength (typical) | 5500 K |
Light Emission | Direct |
Light-Emitting surface | 70 mm outer diameter, 32 mm inner diameter |
Dimensions | 70 mm outer diameter, 32 mm inner diameter, 20 mm height |
Weight | 160 g |
Operating Temperature | 0 °C - 40 °C |
Relative Humidity (operating, storage) | 20 - 85 % (non-condensing) |
Controller
Power Consumption (Controller) | Controller part: 4 W max, Power output to camera: 24 W max. (Depends on the camera) |
---|---|
Drive method | Constant-voltage system |
Intensity Control Method | PWM control |
Pwm Frequency | 100 kHz |
Pulse width | 50 μs - 100 ms |
Pulse step size | 10 μs |
Cable Length | 0.5 m |
Cable Length |
|
Housing Size (L x W x H) | 66.2mm x 30mm x 20mm |
Controller Conformity | CE: EN61000-6-2, EN61000-6-4 |
Conformity
- CE (incl. RoHS)
- IEC 62471 Compliant Product
- RoHS