Computar Computar Lens M0814-VSW F1.4 f8mm 2/3"

  • C-mount Mount
  • 2/3" Sensor Format
  • 8 mm Focal Length
  • 100 mm Working Distance

Computar ViSWIR Lite C-mount SWIR lens with a fixed focal length of 8 mm and an aperture range of F1.4 - F16.

The lenses of the VISWIR series have been developed for imaging in the visible and non-visible wavelength range while delivering high-quality images.

  • High and stable transmission in the visible and short-wave infrared spectrum from 400 nm to 1,700 nm
  • Especially well-suited for cameras with Sony's SenSWIR sensors
  • With broadband anti-reflection coating on all lens elements
  • Enables applications in various industries, including semiconductor, agriculture, and medical
Net list price
€899.00
Ready for dispatch
  • Standardapprox. 7 weeks

Suitable Products