Computar Computar Lens M1618-APVSW2 F1.8 f16mm 2/3"

  • C-mount Mount
  • 2/3" Sensor Format
  • 16 mm Focal Length
  • 100 mm Working Distance

Computar ViSWIR HYPER-APO C-mount SWIR lens with a fixed focal length of 16 mm and an aperture range of F1.8 - F16.

The lenses of the VISWIR HYPER-APO series have been developed for imaging in the visible and non-visible wavelength range while delivering high-quality images.

  • High and stable transmission in the visible and short-wave infrared spectrum from 400 nm to 1,700 nm
  • Suitable for all cameras with Sony's SenSWIR sensors up to 5 MP
  • No focus adjustment required at different wavelengths
    • Thanks to the floating APO design, the focus shift is reduced at any working distance and at any wavelength, enabling easy system setup for multispectral applications (use of multiple wavelength ranges simultaneously)
    • Focus shift is fully corrected in the visible and SWIR spectrum
  • Enables applications in diverse industries including semiconductor, agriculture, and medical
Net list price
€3,499.00
Ready for dispatch
  • Standardapprox. 7 weeks

Suitable Products