General Information
Order Number | 106980 |
---|---|
Product Family | dart Classic |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | e2v |
---|---|
Sensor | EV76C570 |
Shutter | Global Shutter |
Sensor Format | 1/1.8" |
Sensor Diagonal | 9 mm |
Sensor Type | CMOS |
Sensor Size | 7.2 mm × 5.4 mm |
Resolution (H x V) | 1600 px × 1200 px |
Resolution (MP) | 2 MP |
Pixel Size (H x V) | 4.5 μm × 4.5 μm |
Frame rate | 60 fps |
Mono/Color | Mono |
Spectrum | Visible |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Synchronization |
|
Exposure Control | programmable via the camera API |
Digital Input | 1 |
Digital Output | 2 |
General Purpose I/O | 2 |
Power Supply | Via USB 3.0 interface |
Power Requirements (typical) | 1.3 W |
Housing
Housing Type | Board Level |
---|---|
Housing Size (L x W x H) | 7.2 mm x 27 mm x 27 mm |
Weight | 5 g |
Lens Mount | No-Mount |
Operating Temperature | 0 °C - 75 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- FCC
- GenICam
- KC
- RoHS
- UKCA
- UL
- USB3 Vision
Features & Documentation
For more information about the features, visit the Documentation