General Information
Order Number | 108731 |
---|---|
Product Family | dart R |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX273 |
Shutter | Global Shutter |
Sensor Format | 1/2.9" |
Sensor Type | CMOS |
Sensor Size | 5 mm × 3.7 mm |
Resolution (H x V) | 1440 px × 1080 px |
Resolution (MP) | 1.6 MP |
Pixel Size (H x V) | 3.45 μm × 3.45 μm |
Frame rate | 227 fpsCalculate individual frame rate |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Digital Input | 0 |
Digital Output | 0 |
General Purpose I/O | 4 |
Housing
Housing Type | Board Level |
---|---|
Housing Size (L x W x H) | 8 mm x 27 mm x 27 mm |
Weight | 5 g |
Lens Mount | No-Mount |
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- GenICam
- KC
- RoHS
- UKCA
- UL
- USB3 Vision
Features & Documentation
For more information about the features, visit the Documentation