Basler dart R daA1920-160um (S-Mount)
- IMX392 Sensor
- 160 fps Frame rate
- 2.3 MP Resolution (MP)
- 1/2.3" Sensor Format
The Basler daA1920-160um (S-Mount) USB 3.0 camera with the Sony IMX392 CMOS sensor delivers 160 frames per second at 2.3 MP resolution. This model comes with a S-mount.
Net list price | €259.00 |
---|---|
Delivery time |
|
General Information
Order Number | 108230 |
---|---|
Product Family | dart R |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX392 |
Shutter | Global Shutter |
Sensor Format | 1/2.3" |
Sensor Diagonal | 7.82 mm |
Sensor Type | CMOS |
Sensor Size | 6.6 mm × 4.2 mm |
Resolution (H x V) | 1920 px × 1200 px |
Resolution (MP) | 2.3 MP |
Pixel Size (H x V) | 3.45 μm × 3.45 μm |
Frame rate | 160 fpsCalculate individual frame rate |
Mono/Color | Mono |
Spectrum | Visible |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Synchronization |
|
Image Processing | In-camera |
Exposure Control |
|
Digital Input | 0 |
Digital Output | 0 |
General Purpose I/O | 4 |
Power Supply | Via USB 3.0 interface |
Power Requirements (typical) | 1.8 W |
Housing
Housing Type | Board Level |
---|---|
Housing Size (L x W x H) | 19.9 mm x 29.3 mm x 29 mm |
Weight | 15 g |
Lens Mount | S-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- FCC
- GenICam
- KC
- RoHS
- UKCA
- UL
- USB3 Vision
Features & Documentation
For more information about the features, visit the Documentation