Basler dart R daA3840-45um (No-Mount)
- IMX334 Sensor
- 45 fps Frame rate
- 8.3 MP Resolution (MP)
- 1/1.8" Sensor Format
The Basler daA3840-45um (No-Mount) USB 3.0 camera with the Sony IMX334 CMOS sensor delivers 45 frames per second at 8.3 MP resolution. This model has no mount.
Net list price | €179.00 |
---|---|
Delivery time |
|
General Information
Order Number | 108270 |
---|---|
Product Family | dart R |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX334 |
Shutter | Rolling Shutter |
Sensor Format | 1/1.8" |
Sensor Diagonal | 8.81 mm |
Sensor Type | CMOS |
Sensor Size | 7.68 mm × 4.32 mm |
Resolution (H x V) | 3840 px × 2160 px |
Resolution (MP) | 8.3 MP |
Pixel Size (H x V) | 2 μm × 2 μm |
Frame rate | 45 fpsCalculate individual frame rate |
Mono/Color | Mono |
Spectrum | Visible |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Synchronization |
|
Image Processing | In-camera |
Exposure Control |
|
Digital Input | 0 |
Digital Output | 0 |
General Purpose I/O | 4 |
Power Supply | Via USB 3.0 interface |
Power Requirements (typical) | 1.8 W |
Housing
Housing Type | Board Level |
---|---|
Housing Size (L x W x H) | 7.9 mm x 27 mm x 27 mm |
Weight | 5 g |
Lens Mount | No-Mount |
Operating Temperature | 0 °C - 75 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- FCC
- GenICam
- KC
- RoHS
- UKCA
- UL
- USB3 Vision
Features & Documentation
For more information about the features, visit the Documentation