Basler dart CS-Mount

The lens mount connects the monochrome dart M camera module and a matching lens.

With the CS-mount, C-mount lenses can be easily connected to the dart M camera module using an adapter ring.

  • Recommended for monochrome cameras
  • Maintains the compact design and low weight of the camera (29 mm x 29 mm at 20 g)
  • Drill holes for quick mounting
  • Mounting with standard screws
  • Adapter ring required to use C-mount lenses with the dart M camera module (article number 2000005670)
  • To use Basler Lenses C125, the 'Spacer Ring CS-Mount for Basler Lens' (article number 2000035239) is required instead
Net list price
€6.00
Ready for dispatch
  • Standardapprox. 2 weeks

Suitable Products