General Information
Order Number | 2000035065 |
---|---|
Type | Lens |
Lens Type | Fixed Focal Lens |
Lens Data
Focal Length | 8.5 mm |
---|---|
Iris | F1.3 - F16 |
Iris Type | manual |
IR Cut Filter | No |
Pixel Pitch | 6.22 µm |
Mount | C-mount |
Sensor Format | 2/3" |
Working Distance | 100 mm |
Wavelength Range | Visible |
Manufacturer
Edmund Optics |
---|