Effilux LINE3-WTR-800-850-PWR-FOC-FL1-L5

  • Line Light LED Illumination Type
  • Infrared (IR) LED Color
  • 850 nm Peak Wavelength (typical)
  • IP5X Protection Class

Effilux EFFI-Line3 series for linescan applications

The EFFI-Line3 from Effilux is an LED line light that has been specially developed for linescan applications. Effilux promises good homogeneity, high performance and collimation.

This lighting provides uniform illumination across the entire line width and is ideal for demanding inspection tasks thanks to its robust design. The integrated driver enables both continuous and flash operation, and the output power can be precisely adjusted with analogue intensity control (AIC).

Net list price
€4,159.00
Delivery time
  • Standardapprox. 5 weeks

Suitable Products