General Information
Order Number | 2000035614 |
---|---|
Type | Lens |
Lens Type | Fixed Focal Lens |
Lens Data
Focal Length | 3.6 mm |
---|---|
Iris | F1.8 |
Iris Type | fixed |
IR Cut Filter | No |
Pixel Pitch | 3.33 µm |
Mount | S-mount |
Sensor Format | 1/3" |
Working Distance | 200 mm |
Wavelength Range | Visible |
Manufacturer
Evetar |
---|