General Information
Order Number | 2000034593 |
---|---|
Type | Lens |
Lens Type | Fixed Focal Lens |
Lens Data
Focal Length | 50 mm |
---|---|
Iris | F1.4 - F16 |
Iris Type | manual |
IR Cut Filter | No |
Pixel Pitch | 5.5 µm |
Mount | C-mount |
Sensor Format | 1" |
Working Distance | 500 mm |
Wavelength Range | Visible |
Manufacturer
Kowa |
---|