Basler Lens C23-0816-2M-S f8mm
Basler Standard Lens with C-mount, a fixed focal length of 8.6 mm, F-stop settings from F1.6 - F16 and a resolution of 2 megapixels.
The Basler Standard Lens with C-mount and a maximum image circle of 2/3" has a fixed focal length of 8.6 mm, F-stop settings from F1.6 - F16 and a standard resolution of 2 megapixels. Basler’s 2/3" lenses work perfectly with Basler cameras that have a standard resolution and a sensor size of up to 2/3", such as the Basler ace, dart or pulse. This makes them the optimal choice for cost-sensitive machine vision applications.
This Basler Lens is part of the Standard product line and, with its good basic performance, offers the best cost-benefit ratio. Basler’s Standard Lenses are optimal for fast, cost-intensive applications with a low resolution.