General Information
Order Number | 2200000179 |
---|---|
Type | Lens |
Lens Type | Fixed Focal Lens |
Product Line | Standard |
Lens Data
Focal Length | 12 mm |
---|---|
Iris | F1.6 - F16 |
Iris Type | manual |
IR Cut Filter | No |
Pixel Pitch | 5.5 µm |
Mount | C-mount |
Sensor Format | 2/3" |
Working Distance | 100 mm |
Wavelength Range | Visible |
Manufacturer
Basler |
---|