General Information
Order Number | 2200000573 |
---|---|
Type | Lens |
Lens Type | Fixed Focal Lens |
Product Line | Premium |
Lens Data
Focal Length | 50 mm |
---|---|
Iris | F2.8 - F16 |
Iris Type | manual |
IR Cut Filter | No |
Pixel Pitch | 3.45 µm |
Mount | C-mount |
Sensor Format | 2/3" |
Working Distance | 400 mm |
Wavelength Range | Visible |
Manufacturer
Basler |
---|