General Information
Order Number | 2200001189 |
---|---|
Type | Lighting Controller |
Product Line | Standard |
Lighting modes |
|
Drive method | Current control |
Number of channels | 4 |
Output current Continuous | 10 mA – 1.25 A |
Max. Output power continuous | 84 W |
Pulse width | 100 µs - ∞ ms |
Input voltage | 100–240 VAC |
Weight | 1000 g |