Basler MED ace MED ace 6.4 MP 59 mono
- IMX178 Sensor
- 59 fps Frame rate
- 6 MP Resolution (MP)
- 1/1.8" Sensor Format
The Basler MED ace 6.4 MP 59 mono USB 3.0 camera with the Sony IMX178 CMOS sensor delivers 59 frames per second at 6.4 MP resolution.
General Information
Order Number | 108142 |
---|---|
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX178 |
Shutter | Rolling Shutter |
Sensor Format | 1/1.8" |
Sensor Diagonal | 8.91 mm |
Sensor Type | CMOS |
Sensor Size | 7.41 mm × 4.95 mm |
Resolution (H x V) | 3088 px × 2064 px |
Resolution (MP) | 6 MP |
Pixel Size (H x V) | 2.4 μm × 2.4 μm |
Frame rate | 59 fps |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 69.4 % / 63 % |
---|---|
Dark Noise (typical/maximal) | 3 e¯ / 3.4 e¯ |
Saturation Capacity (typical/minimal) | 14850 ke¯ / 13500 ke¯ |
Dynamic Range (typical/minimal) | 72.1 dB / 70.4 dB |
Signal-to-Noise Ratio (typical/minimal) | 41.7 dB / 41.3 dB |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Synchronization |
|
Exposure Control | programmable via the camera API |
Digital Input | 1 |
Digital Output | 1 |
General Purpose I/O | 2 |
Power Supply | Via USB 3.0 interface |
Power Requirements (typical) | 3 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 29.3 mm x 29 mm x 29 mm |
Weight | 80 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- FCC Class B
- GenICam
- IP30
- KC
- RoHS
- UKCA
- UL
- USB3 Vision
Features & Documentation
For more information about the features, visit the Documentation