Basler microEnable 5 marathon VCX-QP

  • CoaXPress (CXP-6) Interface
  • 4 No. of Ports
  • 6.25 Gbps; 25 Gbps Data Bandwidth (p.port; Total)

microEnable 5 marathon VCX-QP is a PCIe image processing device that allows the connection of up to four CoaXPress cameras with a bandwidth of 25 Gbit/s.

microEnable 5 marathon VCX-QP focuses on high-speed image processing with up to 4 x CoaXPress cameras and offers with DMA1800 technology an powerful access to advanced customized Machine Vision applications.

  • Support of fastest CXP-6 camera input
  • Easy-to-use configuration software
  • High performance image processing
  • Industrial multi-device, multi-camera support
  • DMA 1800 / up to 1800 MB/s PCIe Data bandwidth (PCIe x4 Gen2)
  • Supports opto-decoupled signals via front I/O
  • Broad support of Third-party software interfaces
  • Versatile application and industry usage
  • Custom FPGA programming with VisualApplets supporting Xilinx Kintex FPGAs
  • Power over CoaXPress.

Net list price
€2,749.00
Delivery time
  • Standardup to 1-2 weeks

Suitable Products

Recommended software