General Information
Order Number | 2200001307 |
---|---|
Type | Lens |
Lens Type | Telecentric Lens |
Lens Data
Focal Length | 106.6 mm |
---|---|
Magnification | 0.5x |
Iris | F0.026 |
Aperture (effective F/#) | F9.5 |
Iris Type | fixed |
IR Cut Filter | No |
Pixel Pitch | 12.8 µm |
Mount | C-mount |
Sensor Format | 2/3" |
Working Distance | 65.3 mm |
Coaxial Illumination Option | No |
Manufacturer
Moritex |
---|