General Information
Order Number | 2200001329 |
---|---|
Type | Lens |
Lens Type | Telecentric Lens |
Lens Data
Focal Length | 43.3 mm |
---|---|
Magnification | 2x |
Iris | F0.074 |
Aperture (effective F/#) | F13.5 |
Iris Type | fixed |
IR Cut Filter | No |
Pixel Pitch | 4.5 µm |
Mount | C-mount |
Sensor Format | 2/3" |
Working Distance | 110 mm |
Coaxial Illumination Option | No |
Manufacturer
Moritex |
---|