General Information
Order Number | 2200000296 |
---|---|
Type | I/O / Power Cable |
Product Line | Premium |
Cable Length | 10 m |
Connector Camera Side | M8 6-pin |
Connector Host Side | none (open end) |
Moving characteristic | static |
Interface | I/O |
Manufacturer
Basler |
---|
Order Number | 2200000296 |
---|---|
Type | I/O / Power Cable |
Product Line | Premium |
Cable Length | 10 m |
Connector Camera Side | M8 6-pin |
Connector Host Side | none (open end) |
Moving characteristic | static |
Interface | I/O |
Basler |
---|