Basler Power-I/O PLC+ Cable, HRS 6p/open, P, 10 m

  • I/O / Power Cable Type
  • I/O Interface
  • 10 m Cable Length

10-meter EMC-shielded Basler Premium cable for power supply and control of Basler ace GigE cameras operated with a PLC.

The twisted cable has a Hirose 6-pin jack on the camera side. The other end is open so that the cable can be shortened to match individual requirements.

FEATURES

Camera Input:

  • Alignment of signal level for logical 0 from PLC (<8.4V) to TTL (<1.4V)

Camera Input, Output and Power Supply:

  • Reverse voltage protection
  • Secured against power-on overvoltage peaks
  • Secured against positive/negative overvoltage peaks
  • Improved EMC safety

Net list price
€82.00
Delivery time
  • Standardapprox. 2 weeks
  • Express3 - 5 business days

Suitable Products