General Information
Order Number | 106954 |
---|---|
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | onsemi |
---|---|
Sensor | AR0134 |
Shutter | Global Shutter |
Sensor Format | 1/3" |
Sensor Diagonal | 6 mm |
Sensor Type | CMOS |
Sensor Size | 4.8 mm × 3.6 mm |
Resolution (H x V) | 1280 px × 960 px |
Resolution (MP) | 1.2 MP |
Pixel Size (H x V) | 3.75 μm × 3.75 μm |
Frame rate | 54 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Synchronization | free-run |
Exposure Control | programmable via the camera API |
Power Supply | Via USB 3.0 interface |
Power Requirements (typical) | 1.3 W |
Housing
Housing Type | Box |
---|---|
Housing Size (Ø x L) | 38.8 mm x 28.2 mm |
Weight | 60 g |
Lens Mount | CS-mount |
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- FCC Class B
- GenICam
- KC
- RoHS
- UKCA
- UL
- USB3 Vision
Features & Documentation
For more information about the features, visit the Documentation