SALE

Fast and robust recognition of all types of barcodes

Barcode reading licenses include pylon vTools for recognizing and decoding barcodes of up to 28 different bar code types. Easy to implement, they provide the fastest path to powerful bar code recognition with best-in-class recognition rates.

pylon vTools are part of Basler's pylon Software Suite.

Download pylon to use pylon vTools

Please note: Licenses for pylon vTools can be protected by hardware dongles. If you want to run multiple systems with pylon vTools at the same time, you will need one dongle for each system. Learn more

Net list price
from €44.00
from €88.00
-50%
Ready for dispatch
  • Licenseon request

 

Starter

Basic

Pro

Barcode Reader




Adjustable number of codes per image

Adjustable Timeout


Code selection by

type

group of types

free, custom selection

Maximum number of codes per image

2

2

Unlimited

Supported detection angle

limited

360°

360°

Supported Code types


click here for details


click here for details


click here for details



Suitable Products