Basler pylon vTool Color Blob Analysis
The Color Blob Analysis licenses include pylon vTools for blob analysis tasks that cannot be solved with common grayscale thresholding techniques, such as identifying objects by color. They include a machine-learning based pixel classifier for training and applying a Gaussian Mixture Model. Simply use a live image from a connected camera or load an image from a file, mark the pixels belonging to the object, and perform the training within seconds. In combination with the included additional pylon vTools for region morphology and object filtering, you can then use the trained model to identify and analyze regions, objects and structures with outstanding robustness, accuracy and performance.
pylon vTools are part of Basler's pylon Software Suite.
Download pylon to use pylon vTools
Please note: Licenses for pylon vTools can be protected by hardware dongles. If you want to run multiple systems with pylon vTools at the same time, you will need one dongle for each system. Learn more
| Basic |
|---|---|
Color Classifier | |
Annotation on live image | • |
Adjustable intensity (Rejection Threshold) | • |
Annotation on stored image | • |
GMM-Classifier | • |
Region Feature Extraction | |
Area | • |
Bounding box | • |
Gravity center | • |
Axially parallel box | • |
Rectangularity | • |
Roundness | • |
Region Morphology | |
Dilation | • |
Fill | • |
Closing | • |
Erosion | • |
Region splitting | • |
Rectangular or circular | • |
Opening | • |
Region Selection | |
Filter by area | • |
Filter by rectangularity | • |
Filter by roundness | • |