Coming 2025

Basler pylon vTool OCR Pro

Character recognition under difficult, changing readout conditions

The pylon AI vTool uses AI-based optical character recognition (OCR) to accurately capture distorted or poorly marked characters, even if they are not clearly differentiated from the background. This technology delivers accurate results on reflective, low-contrast, and uneven surfaces, as well as on flexible packaging and with differently positioned objects, even in high-speed applications. Characters extracted from images are converted into structured information that is available for further processing. 

The OCR deep learning model can be optimized for your processing hardware using our AI software. To perform fast character recognition, define the relevant area (ROI) and specify a text format if necessary. 

This pylon vTool requires access to the pylon AI Platform.
 

pylon vTools are part of Basler's pylon Software Suite.

Download pylon to use pylon vTools

Please note: Licenses for pylon vTools can be protected by hardware dongles. If you want to run multiple systems with pylon vTools at the same time, you will need one dongle for each system. Learn more

Net list price
On request
Ready for dispatch
  • Standardon request
Pauline

Let's add AI to your application!

Schedule a demo with our AI experts or try pylon AI free for 30 days.

Suitable Products

pylon AI for image analysis with artificial intelligence

All Basler pylon AI vTools

With pylon AI, your machine vision application becomes intelligent thanks to deep learning technology! AI-based image processing with AI vTools achieves precise analysis results under complex and changing readout conditions for robust decisions. pylon AI enables you to easily and flexibly optimize models for your processing hardware.

To the pylon AI vTools