Basler pylon vTool Template Matching

Correlation-based algorithm for simple and robust matching

Template Matching licenses provide pylon vTools for easy training of models and high-performance, adjustable recognition of trained intensity patterns on live images. Create models by marking areas on live images or on images from files. The trained model is detected in the live image via normalized cross correlation, which makes it robust against edge deformation, rotation and unsharpness. Images can be aligned with object positions from matching for further processing steps.

pylon vTools are part of Basler's pylon Software Suite.

Download pylon to use pylon vTools

Please note: Licenses for pylon vTools can be protected by hardware dongles. If you want to run multiple systems with pylon vTools at the same time, you will need one dongle for each system. Learn more

Net list price
from €82.00
Ready for dispatch
  • StandardOn request

 

Starter

Basic

Template Matching

Search pattern from stored image

Search pattern from live image

Adjustable Timeout

Adjustable matching score level

Position accuracy

pixel precision

pixel precision

Adjustable number of matches per image

Image Alignment

Adjustable search angle

Freeform teach pattern

Suitable Products