General Information
Order Number | 109347 |
---|---|
Camera Category | Line Scan Camera |
Sensor
Sensor Vendor | Gpixel |
---|---|
Sensor | GL3504 |
Shutter | Global Shutter |
Sensor Type | Line Sensor |
Resolution (k) | 4 k |
Pixel Size (H x V) | 3.5 μm × 3.5 μm |
Line Rate | 42 kHz |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | 5GigE |
---|---|
Pixel Bit Depth |
|
Synchronization |
|
Housing
Housing Size (L x W x H) | 55 mm x 29 mm x 29 mm |
---|---|
Weight | 102 g |
Lens Mount | C-mount |
Operating Temperature | -10 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- FCC
- GenICam
- GigE Vision 2.0
- IP30
- KC
- UKCA
- UL