Schneider Kreuznach Schneider Lens PYRITE 4.5/90 V38

  • V38-mount Mount
  • 90 mm Sensor Format
  • 90 mm Focal Length
  • 246 mm Working Distance

Schneider Kreuznach PYRITE V38 mount lens

These lenses, which have a low sensitivity to vibrations, are specially designed for use with large area and line scan sensors in demanding environments such as those found in numerous industrial applications.

Their outstanding performance is characterised by extremely minimal chromatic aberrations and negligible geometric distortion, resulting in exceptionally high image quality over the entire image area in a wide magnification range.

The V38 mount is compatible with the modular UNIFOC system, which offers an extensive range of accessories such as focus helicals, extension rings and camera adapters. It should be noted that the V38 PYRITE lenses do not have an integrated focussing mechanism. Therefore, a separate focussing worm gear and camera adapter is required to mount the lens on cameras. Depending on the application, additional extension rings may be required.

Net list price
€798.00
Delivery time
  • Standardapprox. 5 weeks

Suitable Products