General Information
Order Number | 2200001822 |
---|---|
Type | Lens |
Lens Type | Fixed Focal Lens |
Lens Data
Focal Length | 95.5 mm |
---|---|
Magnification | 0.35x |
Iris | F3.5 - F8 |
Iris Type | manual |
IR Cut Filter | No |
Pixel Pitch | 3.5 µm |
Mount | V70-mount |
Sensor Format | 62.5 mm |
Coaxial Illumination Option | No |
Wavelength Range | Visible |
Manufacturer
Schneider Kreuznach |
---|