Basler SLP Strobe Controller 121040

  • 1; Daisy Chain: up to 4 devices Number of channels
  • 0.05A - 2A Output current Continuous
  • Current control Drive method
The Basler SLP Strobe Controller 121040 allows the easy integration of any light source in a Vision System application by using the Basler SLP feature. The feature enables the direct communication between the Basler SLP Controller and the Basler ace U and L camera, allowing the lighting to be easily operated in different modes such as continuous, strobe or overdrive. When using the Basler SLP Controller, the user can also gain access to the simple lighting concept via a uniform software interface, the pylon Camera Software Suite.
Net list price
€299.00
Ready for dispatch
  • Standardapprox. 2 weeks
  • Express1 - 2 business days

Suitable Products

Recommended software

pylon SDK

pylon software for image acquisition

pylon offers certified drivers for many camera interfaces, simple programming interfaces, and practical tools for camera setup.

To the pylon software