General Information
Order Number | 2200002119 |
---|---|
Type | Partner Light |
Product Type | Ring Light |
Lighting
Input voltage | 24 VDC (+/- 5 %) |
---|---|
Power consumption | 12.5 W / 510 mA (current controlled) |
LED Color | Ultraviolet (UV) |
Peak Wavelength (typical) | 365 nm |
Light Emission | Direct |
Light-Emitting surface | 126 mm outer diameter, 80 mm inner diameter |
Dimensions | 140 mm x 140 mm x 41 mm |
Weight | 365 g |
Operating Temperature | -10 °C - 40 °C |
Relative Humidity (operating, storage) | 0 - 80 % (non-condensing) |
Protection Class | IP65 |
Connector Lighting | M12 socket, male, 5 pin |
Controller
Drive method | Multi-Drive™: (Continuous or OverDrive™ strobe mode) |
---|---|
Pulse width | 30 µs - ∞ ms |
Conformity
- CE (incl. RoHS)
- RoHS