General Information
Order Number | 2200001101 |
---|---|
Type | Basler Light |
Product Type | Flatdome Light |
Product Line | Standard |
Lighting
Input voltage | 24 VDC (+/- 5 %) |
---|---|
Power consumption | 28 W / 1500 mA (voltage- / current controlled) |
LED Color | White |
Peak Wavelength (typical) | 5000 K |
Light Emission | Diffuse |
Light-Emitting surface | 200 mm x 300 mm |
Dimensions | 240 mm x 330 mm x 12 mm |
Weight | 1600 g |
Operating Temperature | 0 °C - 30 °C |
Relative Humidity (operating, storage) | 20 - 70 % (non-condensing) |
Protection Class | IP54 |
Connector Lighting | M8 socket, male, 4 pin |
Controller
Drive method | Current controlled (when used with external light controller) / Voltage controlled (24V steady light and triggered light) |
---|---|
Pulse width | 100 µs - ∞ ms |
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- FCC
- RoHS
- UKCA