Measuring Method | Stereo Vision |
---|
Baseline | 65 mm |
---|
Focal Length | 4 mm |
---|
Shutter | Global Shutter |
---|
Resolution (H x V) | 1280 px × 960 px |
---|
Field of View | 61° x 48° |
---|
Mono/Color | Mono |
---|
Depth image resolution & FPS | - 214×160 Pixel @ 25 fps
- 320×240 Pixel @ 15 fps
- 640×480 Pixel @ 3 fps, with Cube @ 25 fps
- 1280×960 Pixel @ 1 fps, with Cube @ 12.5 fps
|
---|
Depth resolution | - 0.04 mm @ 0.2 m
- 0.9 mm @ 1.0 m
|
---|
EGO-motion (IMU) | 200 Hz. low latency |
---|
Interface | GigE |
---|
Processor Manufacturer | Nvidia Tegra K1 |
---|
Working Range | 0.2 m - 1 m |
---|
Workspace | - 0.2 m distance: 0.17 m x 0.18 m
- 0.5 m distance: 0.54 m x 0.45 m
- 1.0 m distance: 1.14 m x 0.90 m
|
---|
Data Connector | 8-pin A-coded M12 socket for GigE |
---|
Power Connector | 8-pin A-coded M12 plug for GPIO and power |
---|
Power Supply | 18-30 V |
---|