Customer Story

Basler dart camera module in compact camera system with AI acceleration

SmartCam with dart camera module for a wide range of smart vision tasks

Camera solution with onboard image processing

Wahtari’s SmartCam is a camera solution with onboard image processing and an integrated AI accelerator. This is a versatile and modular platform with which user-defined applications can be implemented smoothly. Fields of application include license plate recognition, parking and security solutions.

Requirements for a compact camera system with AI acceleration

Security and reliability are the top priorities for the software and hardware solutions developed by Wahtari in the IT security area. For the SmartCam, it was also important to find a high-performance camera module with compact dimensions. Wahtari opted for the dart camera module as the new core of the SmartCam.

The solution with compact dart camera module

Wahtari selected a Basler dart camera module with CMOS sensor and CS-mount for the SmartCam. The module delivers 54 frames per second at 1.2 MP resolution. With a size of 19.2 mm x 29.3 mm x 29 mm (L x W x H), it offers the most compact design currently available with the selected resolution and frame rate. The universal USB 3.0 interface also makes this module a perfect candidate for the SmartCam’s modular approach. To respond to individual customers’ wishes and requirements, the module can be flexibly replaced with other versions of the dart camera module.

Another advantage of the SmartCam is Wahtari’s end-to-end AI platform, Juno. This opens up access to deep learning as an indispensable tool for numerous industries and tasks. Together with SmartCam, it forms a productive AI ecosystem.

Advantages of the camera solution with AI acceleration

  • Modular camera solution

  • High-quality onboard image processing as a basis for all smart vision tasks

  • Integrated AI accelerator

Products for this solution

Looking to implement a comparable solution? These products will help you.

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.