Use Case

Effortless JPEG Compression Straight from Your Industrial Cameras

If you're a system, software, or automation engineer, you’re already dealing with the pitfalls of JPEG compression: altered image quality, inconsistent color accuracy, visual artifacts, and a loss of critical detail. While it reduces storage costs, it shifts the burden to CPU processing. The real challenge lies in making the most of JPEG compression while minimizing its impact. Discover how to optimize this common solution without compromising performance.

Effortless JPEG compression straight from your industrial cameras

Data transmission, processing and storage bottlenecks 

On factory floors, the machine vision system needs to inspect multiple product lines at different facilities and transfer data to a central server for quality monitoring. And in many industries, the images of critical parts need to be archived during each manufacturing stage to maintain traceability. Consider these requirements in a real-time processing environment, with multicamera setups. The sheer volume of image data produced by the cameras can quickly overwhelm system network bandwidth during transmission and put the limits of storage space and efficiency to an extreme test. 

Many JPEG compression solutions often incur high costs

JPEG compression is widely used in machine vision when storage and transmission efficiency are application priorities. However, it can significantly strain system performance due to its computational complexity, especially in real-time environments. While it reduces storage costs, it shifts the burden to CPU processing. The trade-off between reduced file sizes and processing speed becomes a limitation, particularly in high-speed, high-resolution systems.

Commonly used approaches and their limitations

Current solution

How it works

What are the limitations

Post-Processing

You compress on another computer after the image capture is complete.

High CPU demand

Network bandwidth issues

High processing delays

External Frame Grabbers

You use a standalone device compressor between your camera and the system.

Additional spending on hardware

Setup can get complex with multiple cables and connections

Frequent failures

Reduced Resolution Capture

You capture images at lower quality or reduce the region of capture.

Loss in image details

Cannot accommodate change in your needs

Limited application scope

Basler's seamless compression without compromise

With Basler, you can finally say no to bandwidth bottlenecks, forced compromise on image quality or performance, or breaking the bank on storage.

Image comparison: even at 50% and 25% JPEG quality, clarity remains acceptable for visual inspection
Image comparison: even at 50% and 25% JPEG quality, clarity remains acceptable for visual inspection

Basler's on-camera JPEG compression

We integrate our JPEG compression algorithm directly into our industrial camera’s hardware, bringing together the strengths of industrial and network cameras. This arrangement can process raw images immediately upon capture. The in-camera approach eliminates backend bandwidth bottlenecks without having to compromise on the image quality.

High image fidelity and performance make this ideal for a wide range of machine vision applications.

In-camera JPEG compression

JPEG compression solution highlights

By using Basler’s machine-vision-ready solution, you’re getting:

  • 80% compression rate without compromising on critical image details for machine vision applications

  • 5X bandwidth efficiency across your existing architecture without investment in additional hardware, setup, or storage

  • Real-time processing at full frame rates for highly optimal performance so you can scale seamlessly

Feel free to discuss your project with our engineers so we can help you find the industrial camera that will meet and go beyond your needs.

Products for this solution

Looking to implement a comparable solution? These products will help you.

Ready to get started together?

Learn more about our products, services, and how we can help you with your next project.