C-mount Lenses
For sensor sizes up to 1.5 inches
C-mount lenses are characterized by their high image quality, compact design, and flexibility.
All about C-mount lenses
In order to connect a lens to a camera, we need a threaded connection—the mount. Mount sizes are standardized and are indicated by letters, with the C-mount being the most common type used for machine vision cameras. It is used for sensor diagonals measuring up to 20 mm, or 1.5 inches. The thread has a nominal diameter of 1 inch (24.5 mm) and a pitch of 1/32 inches. The flange focal distance of this lens mount is 17.526 mm (0.69 inch).
Adapter rings expand application areas
Adapter rings can allow you to connect C-mount lenses to CS-mount cameras, broadening the application reach of the equipment. Note that CS-mount lenses cannot be connected to C-mount cameras due to the shorter flange focal distance.
Discover Basler's lens portfolio
Explore our complete lens portfolio to find the right optics for your camera and application.
More information on C-Mount Lenses
Learn more about our products and applications. Our comprehensive materials provide you with all the important details.