Telecentric Lenses
For high-precision dimensional measurements
If your vision application requires precise measurements, a telecentric lens is the right choice for you. These lenses enable dimensions to be measured precisely and allow you to detect small details, since their magnification is the the range of 1:1.
Diverse Products
Well-designed portfolio with a variety of matching telecentric productsSelection
Find the right lens from 0.5 inch to 1.1 inches with up to 12 MP resolving powerFlexibility
Lens series available with or without integrated coaxial illumination - depending on your requirementsQuality
High-quality products thanks to rigorous product qualification processes
What distinguishes telecentric lenses?
With telecentric lenses, the size of the image object remains constant regardless of the distance to the object. This means that objects in a certain area of the field of view always have the same size on the image sensor, regardless of whether they are near or far.
In addition, with telecentric lenses, the light rays enter and exit parallel to the optical axis. This results in a distortion-free image.
Advantages of telecentric lenses
Constant field of view: Enables precise measurements since the size of the object in the image always remains the same.
Distortion-free imaging: Ideal for applications where a precise representation of the object is required, for example in industrial image processing or microscopy.
Reduced depth of field: Enables a sharp focus to be placed on a specific area of the object while the background remains blurred.
Application areas for telecentric lenses
Telecentric lenses are suitable for a wide range of applications that require precision and low distortion.
Industrial image processing: Product inspection, defect detection, and dimensional measurements
Microscopy: Observation and analysis of small objects
Measurement technology: Precise measurements of objects
Telecentric LED illumination
Interested in lenses with integrated coaxial illumination? Find perfectly matched telecentric illuminaton tailored to your application.
About telecentric illumination