General Information
Design-In Sample | now |
---|---|
Series Production | now |
Order Number | 2200001213 |
Product Family | boost V |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Gpixel |
---|---|
Sensor | GMAX3265 |
Shutter | Global Shutter |
Sensor Format | 2.3" |
Sensor Diagonal | 37.4 mm |
Sensor Type | CMOS |
Sensor Size | 29.9 mm × 22.4 mm |
Resolution (H x V) | 9344 px × 7000 px |
Resolution (MP) | 65 MP |
Pixel Size (H x V) | 3.2 μm × 3.2 μm |
Frame rate | 70 fpsCalculate individual frame rate |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | CoaXPress (CXP-12) |
---|---|
Image Data Interface | CoaXPress (2.5–12.5 Gbps) |
Pixel Bit Depth |
|
Synchronization |
|
Digital Output | 1 |
General Purpose I/O | 1 |
Power Supply | PoCXP or 24 VDC |
Power Requirements (typical) | 14 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 71 mm x 65 mm x 65 mm |
Operating Temperature | max 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- CoaXPress 2.0
- FCC
- GenICam
- KC
- RoHS
- UKCA
Features & Documentation
For more information about the features, visit the Documentation