General Information
Order Number | 2200001058 |
---|---|
Series Production | now |
Type | Lens |
Lens Type | Fixed Focal Lens |
Lens Data
Focal Length | 4 mm |
---|---|
Iris | F2.4 |
Iris Type | fixed |
IR Cut Filter | No |
Pixel Pitch | 2.1 µm |
Mount | S-mount |
Sensor Format | 1/1.8" |
Working Distance | 300 mm |
Wavelength Range | Visible |
Manufacturer
Evetar |
---|