General Information
Order Number | 109332 |
---|---|
Type | Frame grabber |
Product Series | imaFlex Programmable Frame Grabber |
Product Type | Processing |
Device Features
Processor | Xilinx Ultrascale+ KU3P |
---|---|
On-Board Memory | 1.5 GByte DDR4-RAM |
I/O Module Interfaces (Trigger and Sync) | Trigger/GPIO-IF (Opto Trigger, TTL Trigger) |
Camera Interface
Standard | CoaXPress 2.0/2.1 |
---|---|
Interface | CoaXPress (CXP-12) |
Configurations | CXP-12; up to 4 cameras |
Connectors | 4 x Micro-BNC/HD-BNC |
Cable Length | 11 - 40 meters |
Power output | 17W/24V DC regulated power per CXP connector |
Camera Support |
|
Sensor Type |
|
Sensor Resolution | 32k*64k (area scan sensor), 16k (line scan sensor) |
Bit Depth |
|
Data Bandwidth | 4 x 12.5 Gbit/s (1,560 MB/s) |
Data Bandwidth (p.port; Total) | 12.5 Gbps; 50 Gbps |
No. of Ports | 4 |
Test Environment | Camera Simulator |
Host PC Interface
PC Bus Interface | PCIe 3.0 x8 |
---|---|
PC Bus Interface Performance | 7876 MB/s (theoretical), 6520 MB/s (typical/max.) |
Controls and General-Purpose I/Os
Trigger Board GPIO Interfaces | Box connector (34-pin) |
---|---|
On-board GPIO interface | One 34-pin flat cable connector onboard: 8 input signals and 8 output signals with open-drain optionally as 4 opto-coupled inputs (4,5V - 28V), optional 2 opto-coupled differential inputs (RS422); 4 opto-coupled outputs (4,5V - 28V) |
On-board Front GPIO Interface | 3 differential input signals or 2 differential and 1 single-ended signal or 4 single-ended signals; 2 TTL output signals; configurable by software GPIOTool; max. voltage of the input signals between 4,5V and 25V |
GPIO Synchronisation and Control | Configurable Trigger System supporting several trigger modes (grabber controlled, external trigger, gated, software trigger) and shaft encoder functionality with backward compensation, Multi-Camera-Synchronization |
GPIO Interface Summary | 12 in/10 out (max.), TTL or opto-coupled; differential or single-ended signals (configuration dependent) |
Processing Features
Basic Features |
|
---|
Physical and Environmental Information
Dimensions | PCIe Standard height, half length card: 167.64 mm length x 111.15 mm height |
---|---|
Weight | 274 g |
Power Consumption / Power Source | Typ. 13,4W@12V, excluding camera and I/O power output |
Operating Temperature | 0 - 50 °C (32 - 122 °F) |
Storage Temperature | -50 - 80 °C (-58 °F - 176 °F) |
Relative Humidity (operating, storage) | 5 - 90 % non-condensing (operating), 0 - 95 % (storage) |
MTBF | 48.440 h |
Software
Software Drivers |
|
---|---|
Software Tools |
|
Software API |
|
FPGA Programming | VisualApplets |
MV Software Compatibility | GenTL-based MV-Software |
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- FCC
- ISO 9001:2015
- KC
- REACH
- UKCA
- WEEE