General Information
Order Number | 107500 |
---|---|
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | onsemi |
---|---|
Sensor | PYTHON 5000 |
Shutter | Global Shutter |
Sensor Format | 1" |
Sensor Diagonal | 15.86 mm |
Sensor Type | CMOS |
Sensor Size | 12.44 mm × 9.83 mm |
Resolution (H x V) | 2590 px × 2048 px |
Resolution (MP) | 5 MP |
Pixel Size (H x V) | 4.8 μm × 4.8 μm |
Frame rate | 21 fps |
Mono/Color | Color |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 37.4 % / 30 % |
---|---|
Dark Noise (typical/maximal) | 10.6 e¯ / 14 e¯ |
Saturation Capacity (typical/minimal) | 8.1 ke¯ / 6 ke¯ |
Dynamic Range (typical/minimal) | 57.1 dB / 52.6 dB |
Signal-to-Noise Ratio (typical/minimal) | 39.1 dB / 37.8 dB |
Camera Data
Interface | GigE |
---|---|
Image Data Interface | Fast Ethernet (100 Mbit/s), Gigabit Ethernet (1000 Mbit/s) |
Pixel Bit Depth | 10 bits |
Synchronization |
|
Exposure Control |
|
Digital Input | 1 |
Digital Output | 1 |
General Purpose I/O | 1 |
Power Supply | PoE or 12-24 VDC |
Power Requirements (typical) | 3.2 W |
Power Consumption PoE | 3.2 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- FCC Class B
- GenICam
- GigE Vision
- IEEE 802.3af (PoE)
- IP30
- KC
- RoHS
- UL
Features & Documentation
For more information about the features, visit the Documentation