General Information
Order Number | 2200001389 |
---|---|
Type | Lens |
Lens Type | Telecentric Lens |
Lens Data
Focal Length | 78.6 mm |
---|---|
Magnification | 1x |
Iris | F0.02 - F0.016 |
Aperture (effective F/#) | F22.7 - F32 |
Iris Type | manual |
IR Cut Filter | No |
Pixel Pitch | 16.6 - 21.5 µm |
Mount | C-mount |
Sensor Format | 1/2" |
Working Distance | 305 mm |
Coaxial Illumination Option | Yes |
Manufacturer
Moritex |
---|