General Information
Order Number | 2200001297 |
---|---|
Type | Lens |
Lens Type | Telecentric Lens |
Lens Data
Focal Length | 30.8 mm |
---|---|
Magnification | 2x |
Iris | F0.139 - F0.022 |
Aperture (effective F/#) | F7.25 - F44.92 |
Iris Type | manual |
IR Cut Filter | No |
Pixel Pitch | 2.4 - 15.3 µm |
Mount | C-mount |
Sensor Format | 2/3" |
Working Distance | 65 mm |
Coaxial Illumination Option | Yes |
Manufacturer
Moritex |
---|