General Information
Order Number | 2200001364 |
---|---|
Type | Lens |
Lens Type | Telecentric Lens |
Lens Data
Focal Length | 8.43 mm |
---|---|
Magnification | 4x |
Iris | F0.076 |
Aperture (effective F/#) | F25.9 |
Iris Type | fixed |
IR Cut Filter | No |
Pixel Pitch | 4.4 µm |
Mount | C-mount |
Sensor Format | 1/2" |
Working Distance | 66 mm |
Coaxial Illumination Option | Yes |
Manufacturer
Moritex |
---|